Configurability
Daikin unit ventilators offer a variety of options to meet your project needs:
VRV Compatibility: Choose between single-point power connections or standard cabinet size for easy VRV system integration without additional costs or bulky extensions.
Control Options: Select from factory-installed MicroTech® controls, digital-ready controls (pre-wired for easy integration with your DDC system), or field-mounted controls for maximum flexibility.
Additional Features:
- Reversible drain connections for easier installation.
- Adjustable leg levelers for perfect positioning.
- Wide variety of paint colors, including 10 pre-selected options and custom choices.